Download dokument () af 20
We make what matters work*

143921
Modelkode: EP53MP

EP53MP. Mounting plates mounting unit

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143921
EAN
4015081404551
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
5.038 kg
Compliances
RoHS conform
Model Code
EP53MP

Produktspecifikationer

Fitted with:
Mounting plate
Cover
Built-in depth
146.5 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.