Download dokument () af 20
We make what matters work*

143943
Modelkode: EP22GRC162-OG

EP22GRC162-OG. Bus mounting base mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143943
EAN
4015081404773
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.413 kg
Compliances
RoHS conform
Model Code
EP22GRC162-OG

Produktspecifikationer

Fitted with:
Mounting plate
Cover
Built-in depth
31.5 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.