Download dokument () af 20
We make what matters work*

143973
Modelkode: EP52QSA250/400-OG

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit size QSA

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143973
EAN
4015081405077
Product Length/Depth
185 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
2.913 kg
Compliances
RoHS conform
Model Code
EP52QSA250/400-OG

Produktspecifikationer

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH2
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
400 A
Number of poles
Four-pole
Mounting method
Mounting plate
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.