Download dokument () af 20
We make what matters work*

143977
EP23NZM3K-OG

Eaton xEnergy Basic Circuit-breakers mounting unit NZM

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143977
EAN
4015081405114
Product Length/Depth
116 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
1.299 kg
Certifications
CE
Model Code
EP23NZM3K-OG

Produktspecifikationer

Fitted with:
Plastic cover plate
Cover
Amperage rating
630 A
Number of poles
Four-pole
Suitable for
Power circuit breaker
Switch disconnector
Number of switches
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.