Download dokument () af 20
We make what matters work*

143990
Modelkode: EPMP51

EPMP51. Mounting plate

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
143990
EAN
4015081405244
Product Length/Depth
2.5 mm
Product Height
115 mm
Product Width
452 mm
Product Weight
0.93 kg
Compliances
RoHS conform
Model Code
EPMP51

Produktspecifikationer

Type
Additional equipment
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.