Download dokument () af 20
We make what matters work*

143994
Modelkode: WMPO

Eaton xEnergy Basic LV systems Low voltage switchgear. Special angle

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143994
EAN
4015081405282
Product Length/Depth
73 mm
Product Height
50 mm
Product Width
44 mm
Product Weight
0.103 kg
Compliances
RoHS conform
Model Code
WMPO

Produktspecifikationer

Accessory/spare part type
Other
Accessory

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.