Download dokument () af 20
We make what matters work*

143999
Modelkode: EPTS7-1000

EPTS7-1000. Mounting rail 35x7.5mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143999
EAN
4015081405336
Product Length/Depth
7.5 mm
Product Height
35 mm
Product Width
995 mm
Product Weight
0.418 kg
Compliances
RoHS conform
Model Code
EPTS7-1000

Produktspecifikationer

Color
Other
RAL-number
0
Material
Metal
Model
Support rail

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.