Download dokument () af 20
We make what matters work*

144003
Modelkode: EPTS15-0750

EPTS15-0750. Mounting rail 35x15mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144003
EAN
4015081405374
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
745 mm
Product Weight
0.552 kg
Compliances
RoHS conform
Model Code
EPTS15-0750

Produktspecifikationer

Color
Other
RAL-number
0
Material
Metal
Model
Support rail

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.