Vidensøgning
Download dokument () af 20
We make what matters work*

144073
Modelkode: XNNHKS-M12X100

Eaton xEnergy Main LV systems LV switchgear, T-head screw, SL, M12x100

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144073
EAN
4015081406036
Product Length/Depth
108 mm
Product Height
12 mm
Product Width
41 mm
Product Weight
0.115 kg
Compliances
RoHS conform
Model Code
XNNHKS-M12X100

Delivery program

Accessory/spare part type
Fastening parts/-set
Accessory

Technical Data - Mechanical

Material
Steel

Eksportér produktspecifikation