Download dokument () af 20
We make what matters work*

144229
Modelkode: BPZ-BZM1/2-800-MV-W

Eaton xEnergy Basic LV systems Low voltage switchgear. BZM1/2 mounting kit, 800-MV-W

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
144229
EAN
4015081407392
Product Length/Depth
120 mm
Product Height
299 mm
Product Width
720 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
BPZ-BZM1/2-800-MV-W

Produktspecifikationer

Used with
BZM1/2
Type
Additional equipment
Features
Perforated
Color
Traffic white (RAL 9016)
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.