Download dokument () af 20
We make what matters work*

144257
Modelkode: BPM-U-3S-1000/17-W

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounted door frame with door, double-bit lock, IP54, HxW=1760x1000mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
144257
EAN
4015081407675
Product Length/Depth
75 mm
Product Height
1760 mm
Product Width
1034 mm
Product Weight
10.8 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-1000/17-W

Produktspecifikationer

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP54
NEMA Other
Suitable for width
1000 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.