Vidensøgning
Download dokument () af 20
We make what matters work*

144594
Modelkode: XBSB-L

Eaton xEnergy Main LV systems LV switchgear. Busbar support, piece left

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144594
EAN
4015081411009
Product Length/Depth
100 mm
Product Height
37 mm
Product Width
65 mm
Product Weight
0.125 kg
Compliances
RoHS conform
Model Code
XBSB-L

Delivery program

Accessory/spare part type
Other
Number of poles
Zero-pole

Eksportér produktspecifikation