Vidensøgning
Download dokument () af 20
We make what matters work*

144600
Modelkode: XNNISKS-M8X80-8

Eaton xEnergy Main LV systems LV switchgear, Allen screw, M8x80, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144600
EAN
4015081411061
Product Length/Depth
90 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
0.035 kg
Compliances
RoHS conform
Model Code
XNNISKS-M8X80-8

Leveringsprogram

Accessory/spare part type
Fastening parts/-set
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation