Download dokument () af 20
We make what matters work*

144703
Modelkode: BP-TBP1-1200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards, blind, WxD = 1200 x 249 mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144703
EAN
4015081412037
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
1200 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
BP-TBP1-1200-BL

Produktspecifikationer

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Cable entry type
Closed
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
249 mm
Suitable for width
1200 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.