Download dokument () af 20
We make what matters work*

144710
Modelkode: BP-TBP1-600-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards, blind, WxD = 600 x 249 mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144710
EAN
4015081412105
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
600 mm
Product Weight
2.2 kg
Compliances
RoHS conform
Model Code
BP-TBP1-600-BL-W

Produktspecifikationer

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Cable entry type
Closed
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
249 mm
Suitable for width
600 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Roof planking
Bottom planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.