Download dokument () af 20
We make what matters work*

1453BLUE

Eaton Crouse-Hinds series EMT set screw type connector, Blue, EMT, Straight, Insulated, Steel, Two tightening screws, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1453BLUE
UPC
662277061971
Product Length/Depth
2.19 in
Product Height
1.88 in
Product Width
1.88 in
Product Weight
0.46 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Two tightening screws
Material
Steel
Color
Blue
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Trade size
1-1/4"
Style
Set screw

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.