Download dokument () af 20
We make what matters work*

1465-CSA

Eaton Junction boxes and auxiliary circuits, Aluminium self-protected 20-pole junction box - white

General specifications

Product Name
Eaton Junction boxes and auxiliary circuits
Catalog Number
1465-CSA
EAN
8054934901164
Product Length/Depth
95 mm
Product Height
95 mm
Product Width
43 mm
Product Weight
0.45 kg
Certifications
CE

Produktspecifikationer

Enclosure Colour
White
Enclosure material
Aluminum
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Halogen free
YES
Color
White
Impact strength
Other
Degree of Protection
IP54
RAL-number
9007

Eksportér produktspecifikation