Download dokument () af 20
We make what matters work*

149431
Modelkode: FCFSDNH00BB100-CTO

Eaton Distribution parts. Low-voltage h.b.c fuse switch strip, 160A, size 00, CTO

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149431
EAN
4015081457670
Product Length/Depth
410 mm
Product Height
122 mm
Product Width
49 mm
Product Weight
0.984 kg
Compliances
RoHS conform
Model Code
FCFSDNH00BB100-CTO

Produktspecifikationer

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
160 A
Rated uninterrupted current (Iu)
160 A
Conditioned rated short-circuit current Iq
80 kA
Number of poles
Three-pole
Electrical connection type of main circuit
Bolt connection
Actuator position
Front side
Actuator type
Cover grip
Suitable for
Busbar mounting
Front mounting
Rated conditional short-circuit current (Iq)
120 kA
Suitable for fuses
NH00
Cable entry type
Other
Degree of protection (front side)
IP30
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Eksportér produktspecifikation

eCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.