Download dokument () af 20
We make what matters work*

149435
Modelkode: ASCNH100CT150-5-1

Eaton Distribution parts. Current transformer, 150, 5A, 1 GK, 2.5VA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149435
EAN
4015081457717
Product Length/Depth
60 mm
Product Height
20 mm
Product Width
45 mm
Product Weight
0.246 kg
Compliances
RoHS conform
Model Code
ASCNH100CT150-5-1

Produktspecifikationer

Nominal current
150 A
Number of inputs (primary)
0
Secondary current input
5 A
Secondary rated apparent power
2.5 VA
Accuracy class (ratio)
1
Model
Through-feed current converter
Over current limiting factor
FS 5
Secondary connection
Screw connection
Power consumption
2.5 W

Eksportér produktspecifikation

eCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.