Download dokument () af 20
We make what matters work*

149460
Modelkode: ASNH185HCK

Eaton Distribution parts. Handle connection

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149460
EAN
4015081457960
Product Length/Depth
180 mm
Product Height
18 mm
Product Width
29 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
ASNH185HCK

Produktspecifikationer

Accessory/spare part type
Other
Accessory
Frame
NH2
NH3
Construction size
NH2

Eksportér produktspecifikation