Vidensøgning
Download dokument () af 20
We make what matters work*

149806
IZMX40N3-U10W

Eaton Moeller series IZMX/INX - ACB. IZMX40, 3p, 1000 A, Icu (<= 440V/690V 42/42): 85 kA, Ics (<= 440V/690V 42/42): 85 kA, Ir 500 A - 1000 A, Withdrawable, Universal protection

Generelle specifikationer

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
149806
EAN
4015081463480
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
76 kg
Compliances
RoHS conform
Model Code
IZMX40N3-U10W

Leveringsprogram

Number of poles
Three-pole
Type
Circuit breaker

Technical data - electrical

Rated uninterrupted current (Iu)
1000 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.