Vidensøgning
Download dokument () af 20
We make what matters work*

149900
IZMX40N4-V40F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX40, 4p, 4000 A, Icu (<= 440V 50/60 Hz): 85 kA, Ics (<= 440V 50/60 Hz): 85 kA, Ir 2000 A - 4000 A, Fixed, Selective operation

Generelle specifikationer

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
149900
EAN
4015081462544
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
60.45 kg
Compliances
RoHS conform
Model Code
IZMX40N4-V40F

Leveringsprogram

Number of poles
Four-pole
Type
Circuit breaker

Technical data - electrical

Rated uninterrupted current (Iu)
4000 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.