Vidensøgning
Download dokument () af 20
We make what matters work*

149937
Modelkode: IZMX40H4-U20F

Eaton Moeller series IZMX/INX - ACB. IZMX40, 4p, 2000 A, Icu (<= 440V/690V 42/42): 105 kA, Ics (<= 440V/690V 42/42): 105 kA, Ir 1000 A - 2000 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
149937
EAN
4015081462179
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
56 kg
Compliances
RoHS conform
Model Code
IZMX40H4-U20F

Delivery program

Number of poles
Four-pole
Type
Circuit breaker

Technical Data - Electrical

Rated uninterrupted current (Iu)
2000 A

Technical Data - Mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.