Vidensøgning
Download dokument () af 20
We make what matters work*

150003
Modelkode: IZMX40N4-U32W

Eaton Moeller series IZMX/INX - ACB. IZMX40, 4 3200 A, Icu (<= 440V/690V 42/42): 85 kA, Ics (<= 440V/690V 42/42): 85 kA, Ir 1600 A - 3200 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
150003
EAN
4015081461516
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
90.25 kg
Compliances
RoHS conform
Model Code
IZMX40N4-U32W

Delivery program

Number of poles
Four-pole
Type
Circuit breaker

Technical Data - Electrical

Rated uninterrupted current (Iu)
3200 A

Technical Data - Mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.