Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

150068
Modelkode: IZMX-CAS403-2000

IZMX-CAS403-2000. Cassette 2000A, IZMX403 without control cable connection

Generelle specifikationer

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
150068
EAN
4015081460861
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform
CE Marked
Model Code
IZMX-CAS403-2000

Yderligere oplysninger

Accessory/spare part type
Withdrawable units

Leveringsprogram

Amperage Rating
2000 A
Features
Version as built-in device
Nominal current
2000 A
Number of poles
Three-pole
Special features
  • With arcing chamber cover
  • Without terminal blocks for the control circuit terminals.
  • Please order the required quantity separately.
Used with
Three-pole
INX40…3-…W
IZMX40…3-…W

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical data - electrical

Electrical connection type of main circuit
Rail connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.