Vidensøgning
Download dokument () af 20
We make what matters work*

150120
Modelkode: INX40B4-16W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4p, 1600A, withdrawable, 40B4, 16W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
150120
EAN
4015081460342
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
RoHS conform
Model Code
INX40B4-16W

Leveringsprogram

Number of poles
Four-pole
Type
Switch disconnector

Technical data - electrical

Rated uninterrupted current (Iu)
1600 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.