Vidensøgning
Download dokument () af 20
We make what matters work*

150467
Modelkode: XSFB08502

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=850x200mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150467
EAN
4015081468072
Product Length/Depth
1000 mm
Product Height
250 mm
Product Width
400 mm
Product Weight
11.649 kg
Compliances
RoHS conform
Model Code
XSFB08502

Yderligere oplysninger

Features
EMC-version
Connectable
Mounting plate depth-adjustable
RAL-number
7035

Leveringsprogram

Color
Gray
Model
Base stabilization profile

Technical data - mechanical

Impact strength
IK10
Material
Steel
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation