Vidensøgning
Download dokument () af 20
We make what matters work*

150483
Modelkode: XSPTC0402

Eaton xEnergy Main LV systems LV switchgear. Top plate, closed, IP55, for WxD=425x200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150483
EAN
4015081468232
Product Length/Depth
350 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
1.004 kg
Compliances
RoHS conform
Model Code
XSPTC0402

Additional information

RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating

Eksportér produktspecifikation