Vidensøgning
Download dokument () af 20
We make what matters work*

150517
Modelkode: XPIBCB-H-085019

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, horizontal, WxD=850x190mm

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150517
EAN
4015081468577
Product Length/Depth
730 mm
Product Height
30 mm
Product Width
220 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
XPIBCB-H-085019

Yderligere oplysninger

RAL-number
0
Suitable for
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b

Leveringsprogram

Color
Red

Technical data - mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
850 mm
Surface finishing
Other

Eksportér produktspecifikation