Download dokument () af 20
We make what matters work*

151171
Modelkode: BPZ-TSK-800/80

Eaton xEnergy Basic LV systems Low voltage switchgear. Shortened mounting rail W800mm for a cable duct width of 80 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
151171
EAN
4015081479764
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
611 mm
Product Weight
0.221 kg
Compliances
RoHS conform
Model Code
BPZ-TSK-800/80

Produktspecifikationer

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Application
Cable duct with width 80mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Aluminum
Model
Support rail
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Number of module space units (total)
32

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.