Download dokument () af 20
We make what matters work*

151176
Modelkode: BPZ-TSK-1200/60

Eaton xEnergy Basic LV systems Low voltage switchgear. Shortened mounting rail W1200mm for a cable duct width of 60 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
151176
EAN
4015081479818
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
1031 mm
Product Weight
0.372 kg
Compliances
RoHS conform
Model Code
BPZ-TSK-1200/60

Produktspecifikationer

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Application
Cable duct with width 60mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Aluminum
Model
Support rail
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
55

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.