Download dokument () af 20
We make what matters work*

151178
2K/BLIND

Eaton xEnergy Basic LV systems Low voltage switchgear. 2K gland plate insert - blanking

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
151178
EAN
4015081479832
Product Length/Depth
79 mm
Product Height
1 mm
Product Width
210 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
2K/BLIND

Produktspecifikationer

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Surface finishing
With powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Blind
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Thread type
None
Thickness
1 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.