Vidensøgning
Download dokument () af 20
We make what matters work*

151216
Modelkode: XPFDM-80-MC

Eaton xEnergy Main LV systems LV switchgear. Shutter kit, device area/dropper bar, up to 80kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151216
EAN
4015081480111
Product Length/Depth
680 mm
Product Height
110 mm
Product Width
350 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
XPFDM-80-MC

Yderligere oplysninger

RAL-number
0
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b
Internal separation form 4a

Leveringsprogram

Color
Stainless steel

Technical data - mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
34 mm
Suitable for enclosure building width
600 mm
Surface finishing
Galvanized

Eksportér produktspecifikation