Vidensøgning
Download dokument () af 20
We make what matters work*

151217
Modelkode: XPFDM-A-MC

Eaton xEnergy Main LV systems LV switchgear. Lock cover for dropper bar

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151217
EAN
4015081480128
Product Length/Depth
300 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
XPFDM-A-MC

Delivery program

Color
White

Technical Data - Mechanical

Surface finishing
Untreated
Material
Plastic
Number of height units
0
Construction type
Individual part
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
50 mm

Additional information

Suitable for
Internal separation form 2b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b
Internal separation form 4b
RAL-number
0

Eksportér produktspecifikation