Vidensøgning
Download dokument () af 20
We make what matters work*

151219
Modelkode: XMCTB-C-MC

Eaton xEnergy Main LV systems LV switchgear. Front filler, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151219
EAN
4015081480142
Product Length/Depth
580 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XMCTB-C-MC

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation