Download dokument () af 20
We make what matters work*

151252
Modelkode: BPZ-FP-400/125-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=125x400mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
151252
EAN
4015081480425
Product Length/Depth
25 mm
Product Height
125 mm
Product Width
320 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
BPZ-FP-400/125-BL

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.