Vidensøgning
Download dokument () af 20
We make what matters work*

151278
Modelkode: XNNFR-M10

Eaton xEnergy Main LV systems LV switchgear. Split washer, B10, VZN

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151278
EAN
4015081480685
Product Length/Depth
18 mm
Product Height
4.7 mm
Product Width
18 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Model Code
XNNFR-M10

Technical data - mechanical

For bolt size
10 mm
Inside diameter
10 mm
Material
Steel
Material quality
Other
Surface protection
Galvanic/electrolytic zinc plated
Thickness
2.2 mm

Eksportér produktspecifikation