Vidensøgning
Download dokument () af 20
We make what matters work*

151676
Modelkode: XPIXBCB-E-04

Eaton xEnergy Main LV systems LV switchgear. Partition, IZMX16 connection-/busbar back area, Gl.S. W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151676
EAN
4015081484645
Product Length/Depth
1000 mm
Product Height
50 mm
Product Width
225 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XPIXBCB-E-04

Additional information

RAL-number
0
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 2b
Internal separation form 2a
Internal separation form 4b
Internal separation form 4a

Delivery program

Color
Gray

Technical Data - Mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building width
425 mm
Surface finishing
Other

Eksportér produktspecifikation