Vidensøgning
Download dokument () af 20
We make what matters work*

151681
Modelkode: XPI26BCB-E-11

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM26 connection-/busbar back area, EVEN, W=1100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151681
EAN
4015081484690
Product Length/Depth
1000 mm
Product Height
50 mm
Product Width
900 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Model Code
XPI26BCB-E-11

Yderligere oplysninger

RAL-number
0
Suitable for
Internal separation form 2b
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a
Internal separation form 4b
Internal separation form 3a

Leveringsprogram

Color
Gray

Technical data - mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
50 mm
Suitable for enclosure building width
1100 mm
Surface finishing
Other

Eksportér produktspecifikation