Vidensøgning
Download dokument () af 20
We make what matters work*

151684
Modelkode: XMI26-XDT

Eaton xEnergy Main LV systems LV switchgear. Frame, for protective cover, IZM26, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151684
EAN
4015081484720
Product Length/Depth
20 mm
Product Height
370 mm
Product Width
435 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
XMI26-XDT

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Metal

Eksportér produktspecifikation