Vidensøgning
Download dokument () af 20
We make what matters work*

151688
Modelkode: XSFB0802-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=800x200mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151688
Product Length/Depth
800 mm
Product Height
250 mm
Product Width
400 mm
Product Weight
11.148 kg
Compliances
RoHS conform
Model Code
XSFB0802-SOND-RAL*

Yderligere oplysninger

Features
EMC-version
Mounting plate depth-adjustable
Connectable
RAL-number
0

Leveringsprogram

Color
Other

Technical data - mechanical

Degree of protection
Other
IK10
Installation type
Floor installation possible
Material
Steel
Mounting method
Wall fastening
Number of covers/doors
0
Number of locks
0
Surface finishing
Powder coating

Eksportér produktspecifikation