Vidensøgning
Download dokument () af 20
We make what matters work*

151694
Modelkode: XSFH20-I-D-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Height section, section add-on configuration, H = 2000 mm, special color

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151694
Product Length/Depth
40 mm
Product Height
1910 mm
Product Width
65.5 mm
Product Weight
17.138 kg
Compliances
RoHS conform
Model Code
XSFH20-I-D-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Profile

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Eksportér produktspecifikation