Vidensøgning
Download dokument () af 20
We make what matters work*

151705
Modelkode: XSAF2000-150-1000-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Add-on frame, WxD = 150 x 1000 mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151705
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
18.131 kg
Compliances
RoHS conform
Model Code
XSAF2000-150-1000-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Components for lace up technique

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation