Vidensøgning
Download dokument () af 20
We make what matters work*

151722
Modelkode: XAP0213510-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x1350x200mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151722
Product Length/Depth
1300 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
20 kg
Compliances
RoHS conform
Model Code
XAP0213510-SOND-RAL*

Additional information

RAL-number
7035

Delivery program

Color
Other
Model
Base complete

Technical Data - Mechanical

Impact strength
IK10
Load capacity - max
0 kg
Material
Steel
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
1350 mm

Eksportér produktspecifikation