Vidensøgning
Download dokument () af 20
We make what matters work*

151723
Modelkode: XAP011010C-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Plinth, corner section, HxWxD=100x1050x1050mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151723
Product Length/Depth
1050 mm
Product Height
110 mm
Product Width
230 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
XAP011010C-SOND-RAL*

Additional information

RAL-number
7035

Delivery program

Color
Other
Model
Base complete

Technical Data - Mechanical

Impact strength
IK10
Load capacity - max
0 kg
Material
Steel
Suitable for enclosure building length/depth
1050 mm
Suitable for enclosure building width
1000 mm

Eksportér produktspecifikation