Download dokument () af 20
We make what matters work*

152588
Modelkode: BPZ-VZFP-1200/150-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1200 x 150 mm, 45 mm cutout

Generelle specifikationer

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152588
EAN
4015081493289
Product Length/Depth
25 mm
Product Height
150 mm
Product Width
1120 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-1200/150-45

Produktspecifikationer

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Powder coating
With powder coating
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.