Download dokument () af 20
We make what matters work*

152589
Modelkode: BPZ-VZFP-1200/175-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1200 x 175 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152589
EAN
4015081493296
Product Length/Depth
25 mm
Product Height
175 mm
Product Width
1120 mm
Product Weight
1.87 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-1200/175-45

Produktspecifikationer

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
175 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Powder coating
With powder coating
Material
Steel
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.