Download dokument () af 20
We make what matters work*

152598
Modelkode: BPZ-VZFP-600/300-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 600 x 300 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152598
EAN
4015081493388
Product Length/Depth
25 mm
Product Height
300 mm
Product Width
520 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-600/300-BL

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.