Download dokument () af 20
We make what matters work*

152599
Modelkode: BPZ-VZFP-600/350-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 600 x 350 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152599
EAN
4015081493395
Product Length/Depth
25 mm
Product Height
350 mm
Product Width
520 mm
Product Weight
2.625 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-600/350-BL

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.