Download dokument () af 20
We make what matters work*

152614
Modelkode: BPZ-VZFP-1200/250-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1200 x 250 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152614
EAN
4015081493548
Product Length/Depth
25 mm
Product Height
250 mm
Product Width
1120 mm
Product Weight
3.21 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-1200/250-BL

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Powder coating
With powder coating
Cable entry type
Blind
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.